{"product":{"productId":"agid.35230","price":0.21,"name":"KEY RING D=19 STAINLESS STEEL 1.4310,BRIGHT"},"currency":"EUR"}
Key ring
stainless steel
bright
- For securing ball lock pins and locking pins
- Application temperature: +80 °C
Sales unit
€0.21
plus sales tax
Added to your shopping cart
Designation
Key ring
Main
material
stainless steel
Surface finish
body
bright
D=diameter
19
D1
1.0
Material
Stainless steel
Material
Stainless steel
Steel code
1.4310
Surface finish
bright
Surface finish
bright
~ CP65 substance 2 cancer
Nickel (Metallic)
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Yes
~ REACH info SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Stainless steel 1.4310 and 1.4401.
Version
Bright or black oxidised.
Note
Suaitable for retaining cables and safety spiral cables as well as ball lock pins, locking pins and indexing plungers with small holes in the grip or with pull rings.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.