Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Stainless steel
Version
Hardened.
Note
Mounting option 1 with Form A clamping pin for plate thickness 6 mm and with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm and with Form B clamping pin for plate thickness >9 to 20 mm.

Colour may differ from the photo due to hardening.
Method of operation
Screw the clamping pin into the thread and tighten. See assembly drawing.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate

Other customers also bought