Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bush
Version 1
cylindrical
Main material
steel
Surface finish body
hardened, ground and black oxidised
D1=Thread
13,5
D=locking pin diameter
8
L
9,5
Size
3
UNSPSC Code
31162800
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ Conflict Minerals 3TG status
no intentional 3TG
~ PFAS free?
yes
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH info SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4034 stainless steel.

Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Note
Bush for premium indexing plungers with cylindrical indexing pin 03089.
Assembly
To increase the coaxial alignment accuracy, the hole for the bush and the premium indexing plunger can be machined simultaniously.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought