ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Bush
Version 1
cylindrical
Body material
steel
Body colour
black oxidised
Body surface finish
hardened and ground
D=Bore diameter
12
D1
23
D2
20
L
13
L1
10

Description

Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03186.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought