Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
Tis daylight white LED lamp has a flat design and is resistant to oil, coolants and lubricants. It can withstand flying swarf and offers high temperature resistance. The 4 mm thick impact-resistant safety glass and the high IP67/IP69K rating make these LED lamps ideal for harsh ambient conditions.
Material
Housing: aluminium.
Diffuser: safety glass (4 mm).
End caps: Aluminium.
Version
Housing: natural tone anodised.
End caps: Natural tone anodised.
Note
Robust, industrial quality LED lamps for machine illumination. These LED lamps are enclosed in an aluminium profile. An attachment to profile slots and panel elements is facilitated via the tapped holes in the end caps using the separately available accessories.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

The LED lamps provide the working area with a uniform, glare and flicker free illumination in user-friendly 5600K daylight white, through a glass pane with diffuser. The beam angle is 100°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529), D-identification.
DIN EN 62471.
Temperature range
-30 °C to +70 °C.
Advantages
The high-quality aluminium housing guarantees durability, stability and low weight. The IP67/IP69K rating makes these lamps ideal for use on machinery. The lamp attains a colour rendition of >85 and offers impressive lighting performance, excellent colour rendering and wide beam distribution.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Drawing reference
1) Input side
Accessory
24V DC power supply unit 82100-20
Mounting bracket 86090-20.
Dimmer operating unit 86091-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought