Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing plastic.
Version
Auxiliary device mounted via slotted holes.
Note
Motion detector with PIR sensor for intelligent control of 24V DC lamps. The PIR sensor enables energy-efficient lighting control by the automatic motion-activated switching of lamps on and off. With a maximum load capacity of 4.0 A and an IP54 rating, the sensor is ideally suited for indoor use for e.g. automated control cabinet illumination.

Input: M12x1 A-coded connector (3-pin plug).
Output: 150 mm cable with M12x1 A-coded connector (3-pin socket).

Motion activation up to ca. 5 m. Detection in 360° cone with 90° opening angle. Once motion is detected, the connected lamp remains on for 3 minutes.

Certificates / Standards met:
CE.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought