ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Material
Housing thermoplastic PA6.
Plug seal elastomer NBR.
Version
Black thermoplastic.
Note
Smart Products.
Gateway 85875.
Technical Data
See technical information.
Application
The combination of universal transmitter and Smart Products provides a visual, intuitive and quick display of the sensor status.
The sensor status can be transmitted wirelessly via Bluetooth.
Temperature range
0 °C to +65 °C.
Advantages
Sensor status-dependent process control.
Universally applicable with Smart Products.
Simple installation.
Drawing reference
1) USB type C
2) Seal
3) LED indicator
4) Buttons
Accessory
Force sensor for toggle clamp 05899.
Clamp straps for force sensor 04060.
Rest pads with contact sensor 02015.
Gateway 85875.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought