Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The magnetic base for WLAN antennas extends the installation range of WLAN rod antennas. For example, the antenna of the Gateway 85875 can be mounted outside the switch box, which improves signal reception.
Version
RP-SMA socket on RP-SMA plug.
Cable length 1.5 m.
Antenna base, magnetic.
For 2.4 GHz and 5 GHz WLAN or Bluetooth.
Note
Antenna base for WLAN rod antennas.
RP-SMA socket/plug.
Applicable for 2.4 GHz and 5 GHz WLAN products.
Strong magnet metal base.
Cable length 1.5 m.
Advantages
- WLAN antenna base, magnetic
- RP-SMA port
- 1.5 m low-loss cable
Accessory
Gateway 85875.
Extension cable for WLAN antenna 85875-51.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought