EN
Choose your language

Description

Material
Housing thermoplastic.
Version
Operating principle: Magnetic, reed contacts.
Voltage type: DC (direct current).
Installation type: Quasi-flush.
Rating: IP67.
Note for ordering
A matching actuator for the respective safety switch is required. The actuator must be ordered separately.
Note
Magnetic safety switch for use on safety doors, safety covers and hatches. Opening the safety device automatically leads to a safe system shutdown.

The safety switch operates without contact via a magnetically coded system. The electronics are located in a fully encapsulated housing. Depending on the version, the switched status is indicated via an LED.

Certificates:
TÜV, cULus, EAC.

Standards met:
ISO 13849-1, IEC 60947-5-3, BG-GS-ET-14.
Temperature range
-25 °C to +70 °C
Drawing reference
1) right
2) left
Accessory
Actuator for magnetically coded safety switch 83455-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought