Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing in stainless steel or brass nickel-plated;
active surface in PBT
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the protection of persons.
Drawing reference
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought