Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
Sensor holders with T-slots enable sensors to be attached to round components such as pneumatic cylinders.
Material
Sensor holder POM.
Slot profile aluminium.
Version
POM black
Note
For round cylinder Ø20.
Application
Attachment of T-slot sensors to round pneumatic cylinders.
Temperature range
-20 °C - +70 °C.
Assembly
The sensor holder is connected to the component being scanned via the lock screw on the clamping ring.
The sensor is inserted into the T-slot and clamped in place.
Accessory
Stainless steel pneumatic indexing plungers 03095-01.
Magnetic field sensors 83001.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought