Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
Magnetic field sensor for detecting the piston position of a pneumatic cylinder in which a magnet is installed.
Material
Housing thermoplastic PA12.
Active area PU.
Connection cable PUR.
Version
Housing black.
Mounted in the T-slot.
Technical Data
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Approvals: CE, c-UL-us, UKCA, WEEE
Temperature range
-25 °C to +85 °C
Assembly
Insert from above into the T-slot and lock with the clamping screw.
SW2, max. tightening torque 0.4 Nm.
Drawing reference
1) Active area
2) LED
3) Lock screw

BN= Brown
BK= Black
BU= Blue
Accessory
Stainless steel pneumatic indexing plungers 03095-01.
Sensor holder with T-slot 83010.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought