{"product":{"productId":"agid.34711","price":14.54,"name":"Mounting bracket"},"currency":"EUR"}
Material
Bracket fibreglass reinforced polyamide.
Cable gland polyamide.
Cable gland polyamide.
Version
Angle bracket and cable gland black.
Show more
Show less
Mounting bracket, Form A
from
€16.47
plus sales tax
plus shipping costs
Mounting bracket, Form B
from
€14.54
plus sales tax
plus shipping costs
Mounting bracket, Form C
from
€16.47
plus sales tax
plus shipping costs
Description
Material
Bracket fibreglass reinforced polyamide.
Cable gland polyamide.
Cable gland polyamide.
Version
Angle bracket and cable gland black.
Note
Angle bracket for wall mounting
Form A: Mounting bracket with open cable guide. With cable gland. Suitable for connecting element for surface mounting (Form A) and connecting element with M12 plug connector (Form C).
Form B: mounting bracket with hidden cable guide. Suitable for connecting element for surface mounting (Form A).
Form C: Mounting bracket with open cable guide. With cable gland. Suitable for base with tube and base for Ø25 mm tube.
Form A: Mounting bracket with open cable guide. With cable gland. Suitable for connecting element for surface mounting (Form A) and connecting element with M12 plug connector (Form C).
Form B: mounting bracket with hidden cable guide. Suitable for connecting element for surface mounting (Form A).
Form C: Mounting bracket with open cable guide. With cable gland. Suitable for base with tube and base for Ø25 mm tube.