{"product":{"productId":"agid.34704","price":27.65,"name":"Connecting element, Ø70 mm 12-230 V AC/DC"},"currency":"EUR"}
Material
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Cover polycarbonate.
Version
Connecting element and cover black.
Show more
Show less
Connecting element, Ø70 mm 12-230 V AC/DC, Form A
from
€27.65
plus sales tax
plus shipping costs
Connecting element, Ø70 mm 12-230 V AC/DC, Form B
from
€27.65
plus sales tax
plus shipping costs
Connecting element, Ø70 mm 12-230 V AC/DC, Form C
from
€89.96
plus sales tax
plus shipping costs
Description
Material
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Cover polycarbonate.
Version
Connecting element and cover black.
Note
The connection element serves as a power distributor for the following attachments. Light or acoustic elements can be combined on the connection element to form a signal tower (max. 5 elements). The connection element is always supplied with a cover. The cover cap is used to close the connection element or as a cover for the topmost lamp element.
The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Temperature range
-20 °C to +50 °C.
Assembly
Form A: connecting element for mounting on flat surfaces (with sealing plate).
Form B: connecting element for mounting on a Ø25mm tube.
Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).
Form B: connecting element for mounting on a Ø25mm tube.
Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).