Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Light polycarbonate.
Housing polycarbonate, ABS.
Version
Light outside smooth, inside ribbed. With integrated LED.
Housing grey.
Note
LED auxiliary lamp for optical signaling of status and faults in machines and equipment. For signalling over medium distances (10 - 30 m). Equipped with the latest LED technology, the auxiliary lamps provide a continuously visible or flashing light that can be seen from all sides (adjustable via the electrical connection in the housing).

The electrical connection is made in the housing via push-in terminals. Cable diameter 6 to max. 12 mm (depending on the mounting adapter).
Wire cross-section 0.25 to 1.5 mm².

An mounting adapter is required to install the auxiliary lamps. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Light pattern: continuous/blinking (adjustable via the electrical connection).
Blink frequency: 1 Hz
Pulse and pause duration (ms) 466ON / 557OFF
Optical lifespan: max. 50,000 h.
Temperature range
-30 °C to +60 °C
Accessory
Mounting adapter 81415-18.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought