{"product":{"productId":"agid.34098","price":21.76,"name":"PUSH BUTTON BUILT-IN VERSION, TASTEND,FLAT CONNECTOR 2.8X0.5MM, PLASTIC SILVER"},"currency":"EUR"}
Wing Grip
Built-in version
plastic
silver
- Mounting hole Ø 22.3 mm
- Flat design
- Very high IP rating
- illuminable
Sales unit
€21.76
plus sales tax
Added to your shopping cart
Item
Wing Grip
Version 1
Built-in version
Main
material
plastic
Main
colour
silver
Actuation travel mm
2,3
Bounce time
ms
<10
Connection
type
flat connector 2.8 x 0.5 mm
Contact resistance
m Ohm
<20
Contamination level
2
Definition
X1 anode, X2 cathode
Illuminable
yes
Installed Ø
22,3
Lamp power max.
14mA (by 24V DC)
Lamp socket
integrated LED
Lamp voltage max.
30V AC/DC
Min. current mA
1
Min. voltage V
5
No. of NO contacts
1
Overvoltage category
II
Reference number
STLI
RoHS
true
Safety rating
IP65/IP67
Tightening torque
Mounting nut
Nm
1,3-1,9
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Front frame silver.
White LED integrated.
White LED integrated.
Note for ordering
Please order button caps and labelling tags separately.
Note
Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets) With integrated white LED. Various signal colours can be displayed using optionally available button caps (a button cap is required for a neat finish).
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Button cap 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.