{"product":{"productId":"agid.34104","price":22.18,"name":"Double push button switch, installation version, Ø 22.3 mm with contact block, screw connection"},"currency":"EUR"}
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push buttons red/green with inscription
Front frame anthracite.
Front frame anthracite.
Show more
Show less
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push buttons red/green with inscription
Front frame anthracite.
Front frame anthracite.
Note
Double push button switch with contact block (1x NC, 1x NO) with screw connection. The double push button switch consist of a red and a green push button labelled 0/I. The abrasion-resistant laser engraving guarantees long-term readability.
They have a mounting diameter of 22.3 mm and are easy to install. These double push button switches meet all relevant standards.
Certificates / Standards met:
cULus, CCC, CSA, ENEC05, CE, KEMA, UKCA, DNVGL.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
They have a mounting diameter of 22.3 mm and are easy to install. These double push button switches meet all relevant standards.
Certificates / Standards met:
cULus, CCC, CSA, ENEC05, CE, KEMA, UKCA, DNVGL.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 30,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.