{"product":{"productId":"agid.27600","price":15.8,"name":"Connecting cables GST18i3 plug - GST18i3 socket"},"currency":"EUR"}
Material
Cable insulation: PVC plastic.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Version
black.
Show more
Show less
Description
Material
Cable insulation: PVC plastic.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Version
black.
Note
Connection cable for linking socket strips and LED lamps.
Side 1: GST18i3 plug Self-locking (can be released with tools).
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Side 1: GST18i3 plug Self-locking (can be released with tools).
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Temperature range
Permanent temperature resistance 70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.