Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Crank Handle
Form
C
Size
2
Version 1
reamed hole
Version 2
without transverse hole
Product type
folding grip
Main material
thermoplastic
Component material
stainless steel
Main colour
black grey
A=Centre distance
100
D2=Fastening hole
12
H1=Handle height
59,5
H=Height
105,2
L=Length
129
D
29
Form definition
with fold-down grip
H2
35,5
H3
13
L2
15,7
RoHS
true

Description

Material

Crank and grip thermoplastic.

Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover is supplied unassembled.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought