Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Aluminium.
Note
The pallet coupler for the UNILOCK clamping module EGM 110-75 serves as an interface between clamping pallet and clamping module in a robot automated system. The compact design of the pallet coupler permits pallets to be loaded extremely close to the machine table.

The pallet coupler is drawn in by the clamping module on the robot via the UNILOCK clamping bolt. The rotation lock around the central longitudinal axis is provided by a cylindrical pin on the front side of the pallet coupler.
Assembly
The maximum torque of the fastening screws must be observed when mounting the pallet coupler on the pallet.
Tightening torque for DIN EN ISO 4762 M12 10.9 fastening screw: 92 Nm.
Advantages
- Compact design
- Low weight.
- Positioning via short taper.
Scope of delivery
- 1x pallet coupler with clamping bolt.
- 4x DIN EN ISO 4762 M12 10.9 fastening screws.
Accessory
UNILOCK clamping module EGM 110-75 (42780-40).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought