{"product":{"productId":"agid.27880","price":178.5,"name":"Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth"},"currency":"EUR"}
- For high clamping forces
- High repeat accuracy
- Tolerance compensation possible with elongated hole
Description
Product description
The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages
The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.
Scope of delivery
Wedge clamps
Fastening screws.
Slot keys.
Fastening screws.
Slot keys.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.