Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The clamping rails can be fastened using various methods.
1. Lateral edge for clamping claw set. Clamping claws can be fastened at any desired position.
2. Holes for DIN cap screws.
3. One 18H7 alignment slot for T-slot tables.
4. Ø12F7 and Ø16F7 reamed holes for 50 mm grid systems.
Technical Data
The maximum clamping forces and the tightening torques given for the respective system widths for the 41510, 41510-10 and 41510-20 product families must be observed.
Application
With the short clamping rails, clamping tasks can be implemented with low space requirements. The precision toothing enables very accurate positioning of the fixed jaws. Due to the scale on the side of the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Advantages
Universal and flexible application.
A number of short clamping rails can also be used to adapt flexibly to different clamping situations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought