{"product":{"productId":"agid.20149","price":822,"name":"Centric vices jaw width 65 mm"},"currency":"EUR"}
Material
Body and jaw holder mild steel.
Spindle high-strength special steel.
Spindle high-strength special steel.
Version
Body and jaw holder hardened and ground.
Show more
Show less
Description
Material
Body and jaw holder mild steel.
Spindle high-strength special steel.
Spindle high-strength special steel.
Version
Body and jaw holder hardened and ground.
Note for ordering
Supplied with hexagon crank handle.
Order jaw plates separately.
Order jaw plates separately.
Note
Mechanically operated centric vice.
Suitable for automation: prepared with gripper slot for handling systems.
Flexible mounting: suitable for zero-point systems, mounting on machine tables or on custom systems via a baseplate.
Centring precision: +/- 0.02 mm.
The use of a torque wrench is recommended to achieve a controlled clamping force.
Suitable for automation: prepared with gripper slot for handling systems.
Flexible mounting: suitable for zero-point systems, mounting on machine tables or on custom systems via a baseplate.
Centring precision: +/- 0.02 mm.
The use of a torque wrench is recommended to achieve a controlled clamping force.
Features
- Clamping slide and spindle nut in one piece
- Slots and fastening threads for mounting attachment jaws
- Reversible jaws (accessories) with lateral thread for workpiece stop enables a wider clamping range
- Good swarf and coolant removal
- Slots and fastening threads for mounting attachment jaws
- Reversible jaws (accessories) with lateral thread for workpiece stop enables a wider clamping range
- Good swarf and coolant removal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.