Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Product description
Swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. These swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel then occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. The swing clamps are very durable because they have a metal wiper which protects against swarf. In addition, an overload protection protects the swing mechanism from damage if the swing process is blocked.
Material
Housing and piston steel.
Seal NBR
Version
Housing black oxidised.
Piston hardened.
Note
If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the swing clamp is not supplied.

Follow safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical Data
Max. operating pressure: 500 bar.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Integrated overload protection.
- Collision-free accessibility to the workpiece.
- Many types.
- Pressure supplied over diverse connection possibilities.
Scope of delivery
Supplied with 1 screw or nut for mounting the clamping arm.
On request
Larger piston diameters and longer strokes, other swivel angles and clamping arms, various clamping arm mounts, with position control.
Drawing reference
Form A: Flange top
Form B: Flange under
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) clamp
7) release or vent by single acting cylinders
Accessory
Clamping arm for swing clamp 04368-30.

Other customers also bought