{"product":{"productId":"agid.29315","price":504,"name":"Swing clamps, heavy duty, automation compatible, Form A, with clamping arm"},"currency":"EUR"}
	
- Automation-compatible
 - High clamping forces
 - Quick clamping
 
Description
							Product description
						
						
								Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.
 
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
					The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
							Material
						
						
								Carbon steel.
					
							Version
						
						
								Black oxidised.
					
							Method of operation
						
						
								Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
					With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
							Advantages
						
						
								- Automation-compatible
- High clamping forces
- Rapid clamping
					- High clamping forces
- Rapid clamping
							Drawing reference
						
						
								1) swing travel
2) clamp travel
					2) clamp travel
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.