{"product":{"productId":"agid.29322","price":518,"name":"Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm "},"currency":"EUR"}
- Automation-compatible
- High clamping forces
- Quick clamping
Description
Product description
Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material
Carbon steel.
Version
Black oxidised.
Method of operation
Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
- Automation-compatible
- High clamping forces
- Rapid clamping
- High clamping forces
- Rapid clamping
Scope of delivery
Swing clamp with positioning bush.
Drawing reference
1) swing travel
2) clamp travel
3) Left swinging
4) Right swinging
2) clamp travel
3) Left swinging
4) Right swinging
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.