Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
The tension lever can be used for the hydraulic rotary lever clamp 04624-20 or the pneumatic rotary lever clamp 04624-19. The ”standard” tension lever or the ”blank” tension lever can be selected. The ”standard” tension lever is finish machined and can be mounted directly. The ”blank” tension lever can be individually machined to suit. The blank lever is made from unhardened steel for easier machining. After the individual contour has been machined, the tension levers must be annealed and hardened before mounting to prevent deformation of the levers during use.
Material
Standard and blank steel.
Version
Standard hardened.
Blank not hardened.
Note
By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever.

The clamping elements must be checked regularly for dirt and cleaned if necessary.
The effective clamping force must be calculated for every tension lever.
The optimum tension lever position is 90°.
The following hardness grade must be achieved before a ”blank” tension lever is used: Hardened depth 0.3 + 0.2 HRC 50 +/- 2.

Follow safety instruction.
Assembly
The tension lever is attached to the piston of the rotary lever clamp and secured with a dowel pin. The tension lever is thus axially secured and secured against rotation.
On request
Other sizes and types.
Drawing reference
Form A: Standard
Form B: Blank

Other customers also bought