{"product":{"productId":"agid.27335","price":356,"name":"Link clamps, hydraulic, double-acting, Form A thread connection"},"currency":"EUR"}
- Integrated metal wiper
- Collision-free accessibility to the workpiece
- Lineless pressure supply
Description
Product description
Link clamps are the optimal choice when, due to the clamping situation, the workpiece needs to be freely removed from above when unclamped. Due to the linear movement of the clamping lever when opening or closing the link clamp, it is particularly suitable for clamping situations where a lateral movement of the clamping element is not possible, e.g. due to interfering contours. The force is transferred to the tensioning lever of the link clamp via the piston. The opening and closing times are clearly defined due to the link clamps double-acting mode of operation.
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Note
The tensioning lever of the link clamp develops its optimum clamping force in the horizontal position.
Workpiece tolerances are compensated for up to a position deviation of +/- 8.5°.
The clamping force of a link clamp is dependent on the lever length.
Follow safety instructions.
Workpiece tolerances are compensated for up to a position deviation of +/- 8.5°.
The clamping force of a link clamp is dependent on the lever length.
Follow safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- Drilled channels.
- O-ring flange connection.
- Drilled channels.
Technical Data
- Max. operating pressure for piston diameters 16 and 25: 350 bar.
- Max. operating pressure for piston diameter 40: 200 bar.
- Max. operating pressure for piston diameter 40: 200 bar.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Partially retractable housing.
- Collision-free accessibility to the workpiece.
- Lineless pressure supply.
- Versatile mounting possibilities.
- Partially retractable housing.
- Collision-free accessibility to the workpiece.
- Lineless pressure supply.
- Versatile mounting possibilities.
Scope of delivery
- 1x tension lever for link clamp.
- 4x DIN EN ISO 4762 cap screws grade 8.8.
- 4x Plastic caps.
- 2x O-rings 7x1.5 (for flange connection operating mode).
- 4x DIN EN ISO 4762 cap screws grade 8.8.
- 4x Plastic caps.
- 2x O-rings 7x1.5 (for flange connection operating mode).
On request
With position control.
Drawing reference
H1*= optimum clamping point; from -1.5mm until tension lever contact
1) Mounting contour
2) Loosen
3) Clamp
4) Rounded edges
5) These holes are only closed with screw plugs by piston diameter 16
1) Mounting contour
2) Loosen
3) Clamp
4) Rounded edges
5) These holes are only closed with screw plugs by piston diameter 16
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.