{"product":{"productId":"agid.32807","price":498,"name":"Fixed stop with swivel insert for draw-down clamping system"},"currency":"EUR"}
Material
Steel.
Version
Body black oxidised.
Show more
Show less
Description
Product description
Fixed stop with swivel insert for pre-machining for direct clamping and for machining blanks.
Material
Steel.
Version
Body black oxidised.
Note
The fixed stop with swivel insert is used as a counterpart for the clamping element with swivel insert 04486-02. The extremely sturdy structure and compact design make the fixed stop suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.
The integrated self-aligning pad enables the clamping point to adapt to the workpiece geometry. This means that even oblique workpiece geometries can be clamped quickly and securely.
Various types of self-aligning pad cover a wide application range.
Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.
The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.
The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
The integrated self-aligning pad enables the clamping point to adapt to the workpiece geometry. This means that even oblique workpiece geometries can be clamped quickly and securely.
Various types of self-aligning pad cover a wide application range.
Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.
The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.
The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages
- Clamping oblique workpiece geometries.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Scope of delivery
1 fixed stop with swivel insert.
1 positioning foot 02040-2081.
1 positioning foot 02040-2081.
Drawing reference
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!
Form A: Smooth self-aligning pad
Form B: Self-aligning pad with POM insert
Form C: Serrated self-aligning pad
Form D: self-aligning pad with carbide insert
No clamping claws may be applied in this area!
Form A: Smooth self-aligning pad
Form B: Self-aligning pad with POM insert
Form C: Serrated self-aligning pad
Form D: self-aligning pad with carbide insert
Accessory
- Positioning foot 02040.
- Adapter plate for draw-down clamping system 04486-04.
- Adapter ring 04486-05.
- Adapter plate for draw-down clamping system 04486-04.
- Adapter ring 04486-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.