Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Steel.
Housing thermoplastic.
Ball knob thermoset PF 31.
Accessories steel.
Version
Black oxidised.
Housing black.
Ball knob, red.
Accessories black oxidised.
Note
The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The clamping element “actima” can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.

Other customers also bought