{"product":{"productId":"agid.24212","price":211.06,"name":"3 stage power clamp, Form B, without clamping arm"},"currency":"EUR"}
- 3-fold infinitely variable adjustment range
- High clamping forces of 22 kN - 49 kN
- Height and length infinitely adjustable
Description
Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Assembly
1. Position the support element on the machine table and fasten using the recommended torque.
2. Clamp the workpiece by tightening the set screw.
2. Clamp the workpiece by tightening the set screw.
Advantages
- Very high retaining forces of 22–49 kN.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Scope of delivery
- 3 stage support element
- Fastening set
- Fastening set
Accessory
Raiser 04630
Thrust pads 04631
Thrust pads 04631
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.