ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Material

Body and hook, high-carbon steel.

Handles, cast aluminium EN AC-46200.

Thrust washer, fibreglass reinforced plastic PA 66 GF 35-X.

Hinge pin, stud and washer stainless steel 1.4305.

Version
Body and hook tempered and black oxidised.
Handles, black powder-coated.
Thrust washer black.
Hinge pin, stud and washer bright.
Note
Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.

The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference
1) Locking screw for pin
2) Screw for fine adjustment of lever
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Hook clamps

The hook clamp and the cam lever are now indispensable components in the norelem clamping device range.

The combination of the two is ideal for clamping operations in which the parts are to be inserted from above. The hook clamp can be swivelled through 90°, making it much easier to insert and remove workpieces. The fine thread on the stud can be used to set the exact clamping height using a screwdriver. This setting can also be secured with the locking screw.

norelem offers hook clamps with collar and cam lever in four different versions.