Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.

The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements.
Advantages
- Compact design
- Rapid and easy clamping of the component
- Tool-free clamping with tension lever
Drawing reference
(1) Clamping screw
(2) Spring washer
(3) Tension lever
(4) Hex key
(5) Cam clamp
(6) Clamping plate
Accessory
Clamping plate 04431-15.

Other customers also bought