ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Material
QT steel.
Plug housing steel.
Version
Hardened and black oxidised. Hardness 36–40 HRC.
Note
The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint.
If the clamp strap is equipped with an universal transmitter, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the universal transmitter, which can be replaced if necessary without reconfiguration.
The Universal transmitter 85876 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
Application
The clamping process can be controlled with the aid of these clamp straps.
Tolerance: ±10 % of setpoint.
Temperature range
0 °C to +65 °C.
Advantages
Ensures perfect clamping of the workpiece with increased repeatability.
Safety
Clamp straps with force sensor are not suitable for the protection of personnel.
Drawing reference
1) Force sensor
2) USB type C
3) Preferred clamping area
Accessory
Universal transmitter 85876.
Gateway 85875.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought