{"product":{"productId":"agid.33915","price":836,"name":"Chain clamp sets, steel"},"currency":"EUR"}
Material
Clamping hook, steel.
Clamping bracket, steel.
Roller chain, steel.
Clamping bracket, steel.
Roller chain, steel.
Version
Steel parts, tempered.
Show more
Show less
Description
Material
Clamping hook, steel.
Clamping bracket, steel.
Roller chain, steel.
Clamping bracket, steel.
Roller chain, steel.
Version
Steel parts, tempered.
Note
Chain clamps are used mainly in machine and plant construction.
Chain clamps enable cylindrical, complicated and large to very large workpieces to be clamped securely and effectively in the quickest and easiest way.
Suitable for cylindrical workpieces, valve bodies, pistons etc.
The workpiece surface can be protected by attaching the plastic elements.
Chain clamps enable cylindrical, complicated and large to very large workpieces to be clamped securely and effectively in the quickest and easiest way.
Suitable for cylindrical workpieces, valve bodies, pistons etc.
The workpiece surface can be protected by attaching the plastic elements.
Application
The knurled nut on the clamping bracket can be used to preset the chain length and the clamping force. The required torque is set on the clamping hook.
Scope of delivery
Chain clamp set 04211-15:
- Clamping hook.
- Clamping bracket.
- 4x roller chains (2x 492 mm, 1x 238 mm, 1x 15.9 mm).
- 4x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-40:
- Clamping hook.
- Clamping bracket.
- 4x roller chains (1x 991 mm, 1x 483 mm, 1x 229 mm, 1x 25.4 mm).
- 4x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-75:
- Clamping hook.
- Clamping bracket.
- 2x Roller chains (1x 1492 mm, 1x 984 mm).
- 2x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-120:
- Clamping hook.
- Clamping bracket.
- 2x Roller chains (1x 1485 mm, 1x 1028 mm).
- 2x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
- Clamping hook.
- Clamping bracket.
- 4x roller chains (2x 492 mm, 1x 238 mm, 1x 15.9 mm).
- 4x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-40:
- Clamping hook.
- Clamping bracket.
- 4x roller chains (1x 991 mm, 1x 483 mm, 1x 229 mm, 1x 25.4 mm).
- 4x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-75:
- Clamping hook.
- Clamping bracket.
- 2x Roller chains (1x 1492 mm, 1x 984 mm).
- 2x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Chain clamp set 04211-120:
- Clamping hook.
- Clamping bracket.
- 2x Roller chains (1x 1485 mm, 1x 1028 mm).
- 2x connecting links with cotter pins to connect.
- 6x snap-on plastic elements.
- Securing set for clamping chains.
- Ring spanner
Attention
- The opening angle of the chain should not exceed 30°.
- Do not exceed max. permitted tightening torques.
- Do not exceed max. permitted tightening torques.
Accessory
Steel roller chains for chain clamp sets 04211-03.
Steel turnbuckles for chain clamp sets 04211-06.
Steel prisms for chain clamp sets 04211-09.
Nuts for T-slots DIN 508 enhanced, 07060.
Cap screws DIN EN ISO 4762, 07160.
Steel turnbuckles for chain clamp sets 04211-06.
Steel prisms for chain clamp sets 04211-09.
Nuts for T-slots DIN 508 enhanced, 07060.
Cap screws DIN EN ISO 4762, 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.