Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +0.5 mm allowance.
Note
Clamping cubes with pre-machined clamping faces provide a quick and economic way of producing base elements with specific grid or individual holes. The foot is ready for mounting on the machine table. The four clamping faces can be machined to the end dimensions by the user. The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought