{"product":{"productId":"agid.27834","price":12.29,"name":"Werkstückanschläge für Mehrfach-Spannsystem"},"currency":"EUR"}
Material
Carbon steel.
Version
Tempered and flat faces ground (HRC 32).
Show more
Show less
Description
Material
Carbon steel.
Version
Tempered and flat faces ground (HRC 32).
Note
Workpieces can be positioned laterally using the workpiece stops for multi-clamping systems.
Application
The end stop can be mounted laterally on both surfaces of the fixed jaws.
Advantages
Flexible adjustment with the elongated hole.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.