ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Material
Aluminium alloy.
Version
Milled and anodised
Note
The swivel angle is mounted on a rotary positioning table and offers further mounting possibilities.
Suitable for 21160 in matching sizes.
Drawing reference
1) D3 for socket head screw ISO 4762
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Swivel angles

The swivel angle from norelem can be easily mounted on a rotary stage using a screw connection in the building-block principle, allowing for further mounting possibilities.

The norelem product range includes swivel angles in sizes to suit positioning stages with guide diameters of 4, 8, 12 and 25 mm. Additionally, suitable rotary stages in three different sizes are also available.