Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing brass.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version
Inspection glass, temperature resistant to 150 °C.
Note
High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference
1) Flat seal
2) Internal seal
3) External seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought