Axial Joint
RH thread
stainless steel
bright
- For transmitting movement processes
- Application sectors: machine and vehicle construction, material handling
- Temperature range: -30 °C to +110 °C
- Stainless steel version: protected against dust and dirt
€14.84
plus sales tax
Added to your shopping cart
Designation
Axial Joint
Thread type
internal and external thread
Version 1
RH thread
DIN Standard
similar to DIN 71802
Body material
stainless steel
Component material
PTFE
Body surface finish
bright
Steel code
1.4305
D2=Thread
M05
F=Pullout force N
30
A
22
D1
8
E
10,2
L3
9
LA
19,2
Description
Material
Steel or 1.4305 stainless steel.
Stainless steel versions have Neoprene seals.
Stainless steel versions have Neoprene seals.
Version
Trivalent passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Protected against dust, dirt, water spray and vapour.
Applicable temperature range from -30 °C to +110 °C.
Applicable temperature range from -30 °C to +110 °C.
On request
Axial joints with greater extraction force and left-hand thread available.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.