Online: Standard delivery free of shipping costs over €100
EN
Choose your language
4 Hits

Description

Material

Rails and ball cage stainless steel 1.4301.



Style A and C:

Balls steel.



Style B and D:

Balls stainless steel 1.4125.

Version
Rails bright.
Balls hardened.
Note for ordering
Sold individually.
Note
On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
Temperature range
5 °C to 35 °C
Advantages
Smooth running
High lateral stability due to precise guidance
Drawing reference
1) the rails with length 80 mm have no hole here

Other customers also bought