text.skipToContent text.skipToNavigation
EN
Choose your language

31090

Mounting Cylinder

for workpieces with collar

mild steel

  • Hardened and ground
  • With various location holes
  • Parallelism of the contact surfaces <0.01 mm
Special features:
Item number:
31090-111

€163.28

plus sales tax
Item number:
31090-111
Designation
Mounting Cylinder
Version 1
for workpieces with collar
Body material
mild steel
D=Bore diameter
1 - 11
J=Diameter increase
0,5
N=No. of holes
21
PA=Parallelism of bearing surf
< 0,01
X=Bearing surface clear width
46
Weight
304 G

Description

Material
Hardened steel
Version
Ground