Material
Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version
Wheel rim turned and polished.
Show more
Show less
Handwheels DIN 950, aluminium, without grip, inch
from
€11.46
plus sales tax
plus shipping costs
Handwheels DIN 950, aluminium, with fixed grip, inch
from
€18.17
plus sales tax
plus shipping costs
Handwheels DIN 950, aluminium, with revolving grip, inch
from
€22.61
plus sales tax
plus shipping costs
Description
Material
Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version
Wheel rim turned and polished.
Note
For the inch series, dimension D2 is in inches, all other dimensions are in mm.
On request
Hubs with square socket or powder-coated handwheels.