Material
Stainless steel 1.4308.
Version
Ground and polished.
Show more
Show less
Palm grips stainless steel, similar to DIN 6335, Form B, drilled through, inch
from
€7.97
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, stainless steel, Form C, blind hole, inch
from
€8.88
plus sales tax
plus shipping costs
Palm grips, stainless steel, similar to DIN 6335, Form D, thread countersunk, inch
from
€9.83
plus sales tax
plus shipping costs
Palm grips, stainless steel, similar to DIN 6335, Form E, blind tapped hole, inch
from
€9.83
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4308.
Version
Ground and polished.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
On request
With external thread.
Drawing reference
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole