ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Extension Column
Version 1
pair
Version 2
long
Body material
mild steel
D1=Pin diameter
16
D9=Thread
M14X1,5
GR=Drilling jig size
2 + 2S
KG=Weight kg ca. per piece
0,450
L=Length
120
D2
16
D8
25
L4
28
L5
12

Description

Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought