ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Torque Screw
Version 1
with ball thrust point
Body material
steel
D=Thread
M06
L=Thread length
60
D1
25
D2
4,5
D3
4,1
F1 (N)
40
F2 (N)
800
H
20
L1
6
L2
2,5
R
3

Description

Material
Steel.
Version
Black oxidised.
Note
The torque required for the knurled screw is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
These torque screws are particularly useful when used together with thrust pads (07138, 07140 or 07141) for clamping sloping surfaces.
Forces
F1 = Minimum final pressure
F2 = Maximum final pressure
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range