ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Torque Handle
Body material
grey cast iron
Component material
steel
D=Thread
M08
D1
60
D2
20
F1 (N)
40
F2 (N)
900
L
12
L1
22
L2
13
L3
40

Description

Material
Nut: free cutting steel.
Handle: grey cast GJL 250.
Version
Nut black oxidised.
Grip bright.
Note
The torque required for the grip is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Forces
F1 = Minimum final pressure
F2 = Maximum final pressure
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range