Torque Handle
aluminium
- Torque is adjusted using a set screw and a graded scale
- Accuracy of torque setting ± 5 %
- The selected torque can be secured
€64.54
plus sales tax
Added to your shopping cart
Designation
Torque Handle
Size
1
Body material
aluminium
Component material
steel
D=Thread
M05
L=Thread length
40
D1
10
D2
26
D3
20
H1
2
H2
26
H3
8
Torque Nm
0,05 - 0,15
Description
Material
Grip and set screw aluminium.
Pin steel 5.8.
Pin steel 5.8.
Version
Grip and set screw anodised.
Pin electro zinc-plated.
Pin electro zinc-plated.
Note
The required torque is set by a set screw and a graduated scale. The set value can be retained using the clamping screw installed on the side. When the set torque is reached, you will feel and hear the torque handle release. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.
Accuracy of the set torque ± 5%.
Accuracy of the set torque ± 5%.
On request
Other thread lengths.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.