ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Torque Knurled Knob
Thread type
internal thread
Size
2
Body material
thermoplastic
Component material
steel
Body colour
black grey RAL 7021
D1=Outside diameter
26
D=Thread
M05
H=Height
27
T=Thread depth
5
Cap colour
black grey RAL 7021
D2
18
D3
23
D4
16
H1
10,5
Torque Nm
0,1 - 0,3

Description

Material
Thermoplastic, black grey.
Bush steel.
Version
Bush black oxidised.
Note
The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
Drawing reference
1) adjusting screw for setting the torque
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range