ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Thrust Screw
Thread type
external thread
Product type
with bolts
Body material
steel
Component material
brass
Body surface finish
black oxidised
D=Thread
M04
L=Length
16,5
SW=Key width
2
D1
2,5
Grade
10.9
Grade
10.9
L3
1,2
Mounting/support surface
plane
Mounting/support surface mat.
brass

Description

Material
Screw grade 10.9.
Thrust pin brass or polyacetal.
Version
Screw black oxidised.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range